Refer to the PDF data sheet for device specific package drawings
This 60-V, 8.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 11.1 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.7 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 12.0 | mΩ |
VGS = 10 V | 8.1 | |||
VGS(th) | Threshold Voltage | 2.0 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD18543Q3A | 13-Inch Reel | 2500 | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD18543Q3AT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 35 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 60 | ||
Continuous Drain Current(1) | 12 | ||
IDM | Pulsed Drain Current(2) | 156 | A |
PD | Power Dissipation(1) | 2.8 | W |
Power Dissipation, TC = 25°C | 66 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 33 A, L = 0.1 mH, RG = 25 Ω |
55 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |