This –20-V, 7.7-mΩ NexFET™ power MOSFET is designed to minimize losses in power conversion load management applications with a SON 3.3 mm × 3.3 mm package that offers an excellent thermal performance for the size of the device.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | –20 | V | |
Qg | Gate charge total (–4.5 V) | 7.5 | nC | |
Qgd | Gate charge gate to drain | 1.1 | nC | |
RDS(on) | Drain-to-source on resistance | VGS = –1.8 V | 74 | mΩ |
VGS = –2.5 V | 13.3 | mΩ | ||
VGS = –4.5 V | 7.7 | mΩ | ||
Vth | Threshold voltage | –0.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD25402Q3A | 2500 | 13-Inch Reel | SON 3.3 mm × 3.3 mm Plastic Package | Tape and Reel |
CSD25402Q3AT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | –20 | V |
VGS | Gate-to-source voltage | +12 or –12 | V |
ID | Continuous drain current, TC = 25°C | –76 | A |
Continuous drain current (package limit) | –35 | A | |
Continuous drain current(1) | –15 | A | |
IDM | Pulsed drain current(2) | –148 | A |
PD | Power dissipation(1) | 2.8 | W |
Power dissipation, TC = 25°C | 69 | ||
TJ | Operating junction temperature | –55 to 150 | °C |
Tstg | Storage temperature | –55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |
Changes from A Revision (July 2015) to B Revision
Changes from * Revision (December 2013) to A Revision
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = –250 μA | –20 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –16 V | –1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = ±12 V | –100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = –250 μA | –0.65 | –0.90 | –1.15 | V | |
RDS(on) | Drain-to-source on resistance | VGS = –1.8 V, ID = –1 A | 74 | 300 | mΩ | ||
VGS = –2.5 V, ID = –10 A | 13.3 | 15.9 | mΩ | ||||
VGS = –4.5 V, ID = –10 A | 7.7 | 8.9 | mΩ | ||||
gfs | Transconductance | VDS = –10 V, ID = –10 A | 59 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VDS = –10 V, ƒ = 1 MHz |
1380 | 1790 | pF | ||
COSS | Output capacitance | 763 | 992 | pF | |||
CRSS | Reverse transfer capacitance | 39 | 51 | pF | |||
RG | Series gate resistance | 3.7 | 7.4 | Ω | |||
Qg | Gate charge total (–4.5 V) | VDS = –10 V, ID = –10 A | 7.5 | 9.7 | nC | ||
Qgd | Gate charge gate to drain | 1.1 | nC | ||||
Qgs | Gate charge gate to source | 2.4 | nC | ||||
Qg(th) | Gate charge at Vth | 1.0 | nC | ||||
QOSS | Output charge | VDS = –10 V, VGS = 0 V | 7.6 | nC | |||
td(on) | Turn on delay time | VDS = –10 V, VGS = –4.5 V, ID = –10 A , RG = 5 Ω |
10 | ns | |||
tr | Rise time | 7 | ns | ||||
td(off) | Turn off delay time | 25 | ns | ||||
tf | Fall time | 12 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | IS = –10 A, VGS = 0 V | –0.8 | –1 | V | ||
Qrr | Reverse recovery charge | VDS = –8.5 V, IF = –10 A, di/dt = 200 A/μs |
10.3 | nC | |||
trr | Reverse recovery time | 21 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 2.3 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 55 | °C/W |
![]() |
Max RθJA = 55°C/W when mounted on 1 inch2 of 2 oz. Cu. |
![]() |
Max RθJA = 175°C/W when mounted on minimum pad area of 2 oz. Cu. |
ID = –10 A | VDS = –10 V |
ID = –250 µA |
ID = –10 A |
VDS = –5 V |