Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD95430RRB Synchronous Buck NexFET™ Smart Power Stage
1 Features
- Active current balancing between paralleled
phases sharing a single PWM input
- Peak continuous current: 90-A
- System efficiency: > 95% at 30-A
- High-frequency operation: 1.25-MHz
- Diode emulation function to enable efficiency
discontinuous conduction mode (DCM) operation
- Temperature compensated bi-directional current sense
- Analog temperature output
- Fault monitoring
- PWM signal compatible: 3.3 V and 5 V
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized dead-time for shoot-through protection
- High-density industry common QFN 5-mm x 6-mm footprint
- Ultra-low inductance package
- System-optimized PCB footprint
- Thermally enhanced topside cooling
- RoHS compliant - lead-free terminal plating
- Halogen free