Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DAC121S101-SEP 12-Bit, Micro Power, RRO Digital-to-Analog
Converter
1 Features
- Radiation tolerance:
- Total ionizing dose
(TID): 30krad (Si)
- Single-event latch-up
(SEL): 43MeV-cm2/mg
- Single-event functional
interrupt (SEFI): 43MeV-cm2/mg
- Space-enhanced plastic (space EP):
- Outgassing test performed
per ASTM E595
- Vendor item drawing (VID)
V62/24641
- Supports defense and
aerospace application temperature range: –55°C to +125°C
- Controlled baseline
- One assembly and test
site
- One fabrication site
- Extended product life
cycle
- Product traceability
- Specified monotonicity
- Low-power operation
- Rail-to-rail voltage output
- Power-on reset to zero-scale
output
- Wide power-supply range of 2.7V
to 5.5V
- Small package:
- Power-down feature
- Key specifications:
- 12-bit resolution
- DNL: −0.15LSB, +0.35LSB
(typical)
- 12µs output settling time
(typical)
- 4mV zero-code error
(typical)
- Full-scale error at
−0.07%FSR (typical)