Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DP83867IR/CR Robust, High Immunity 10/100/1000
Ethernet Physical Layer Transceiver
1 Features
- Ultra low RGMII latency TX < 90ns, RX < 290ns
- Time Sensitive Network (TSN)
compliant
- Low power consumption
457mW
- Exceeds 8000V IEC 61000-4-2
ESD protection
- Meets EN55011 class B emission standards
- 16 programmable RGMII delay modes on RX/TX
- Integrated MDI termination resistors
- Programmable MII/GMII/RGMII termination
impedance
- WoL (Wake-on-LAN) packet
detection
- 25MHz or 125MHz synchronized clock output
- Start of Frame Detect for
IEEE 1588 time stamp
- RJ45 mirror mode
- Fully compatible to IEEE 802.3 10BASE-Te,
100BASE-TX, and 1000BASE-T Specification
- Cable diagnostics
- MII, GMII and RGMII MAC
interface options
- Configurable I/O voltage (3.3V, 2.5V, 1.8V)
- Fast link drop mode
- JTAG support