Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DP83TC811S-Q1 Low Power Automotive PHY 100BASE-T1 Ethernet Physical Layer Transceiver
1 Features
- 100BASE-T1 – IEEE 802.3bw Compliant
- OPEN Alliance Qualified
- Interoperable With BroadR-Reach and 100BASE-T1 PHYs
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
- Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level C5 for All Pins Except Pin 5
- Device CDM ESD Classification Level C3 for Pin 5
- Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
- MAC Interfaces: MII, RMII, RGMII and SGMII
- VQFN, Wettable Flank Packaging
- IEEE 1588 SFD Support
- Low Transmit and Receive Latency for AVB/TSN
- Low Active Power Operation: < 230 mW
- Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
- Power Savings Features:
- Sleep, Standby and Disable
- Wake-on-LAN (WoL)
- Diagnostic Tool Kit
- Signal Quality Indication (SQI)
- Time Domain Reflectometry (TDR)
- Electrostatic Discharge Sensor
- Voltage Sensor
- Temperature Sensor
- PRBS Built-In Self-Test