The DRV2510-Q1 device is a high current haptic driver specifically designed for inductive loads, such as solenoids and voice coils.
The output stage consists of a full H-bridge capable of delivering 3 A of peak current.
The DRV2510-Q1 device provides protection functions such as undervoltage lockout, over-current protection and over-temperature protection.
The DRV2510-Q1 device is automotive qualified. The integrated load-dump protection reduces external voltage clamp cost and size, and the onboard load diagnostics report the status of the actuator through the digital interface.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DRV2510-Q1 | HTSSOP (16) | 5.00 mm x 4.40 mm |
Changes from Revision C (May 2020) to Revision D (November 2023)
Changes from Revision B (September 2016) to Revision C (May 2020)
Changes from Revision A (June 2016) to Revision B (September 2016)
Changes from Revision * (June 2016) to Revision A (June 2016)
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1, 9, 16 | P | Ground. |
EN | 2 | I | Device enable pin. |
REG | 3 | P | Internally generated gate voltage supply. Not to be used as a supply or connected to any component other than a 1 µF X7R ceramic decoupling capacitor and the MODE resistor divider. |
SDA | 4 | I | I2C data. |
SCL | 5 | I | I2C clock. |
IN+ | 6 | I | Positive differential input. |
IN- | 7 | I | Negative differential input. |
STDBY | 8 | I | Standby pin. |
BSTN | 10 | P | Boot strap for negative output, connect to 220 nF X5R, or better ceramic cap to OUT-. |
OUT- | 11 | O | Negative output. |
OUT+ | 12 | O | Positive output. |
BSTP | 13 | P | Boot strap for positive output, connect to 220 nF X5R, or better ceramic cap to OUT+. |
INTZ | 14 | O | General fault reporting. Open drain. INTZ = High, normal operation INTZ = Low, fault condition |
VDD | 15 | P | Power supply. |
Thermal Pad | G | Connect to GND for best system performance. If not connected to GND, leave floating. |