Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV2604 Haptic Driver for ERM and LRA With Internal Memory and Smart-Loop Architecture
1 Features
- Flexible Haptic/Vibra Driver
- LRA (Linear Resonance Actuator)
- ERM (Eccentric Rotating Mass)
- I2C Controlled Digital Playback Engine
- Internal RAM for Waveform Storage
- Real-Time Playback Mode through I2C
- Smart-Loop Architecture(1)
- Automatic Overdrive/Braking (ERM/LRA)
- Automatic Resonance Tracking (LRA)
- Automatic Actuator Diagnostic (ERM/LRA)
- Automatic Level Calibration (ERM/LRA)
- Immersion TouchSense® 3000 Compatible
- Optional PWM Input with 0% to 100% Duty Cycle Control Range
- Optional Analog Input Control
- Optional Hardware Trigger Pin
- Efficient Output Drive
- Fast Startup Time
- Constant Acceleration Over Supply Voltage
- 1.8-V Compatible, VDD-Tolerant Digital Pins (1)