Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV2604L 2- to 5.2-V Haptic Driver for LRA and ERM with Internal Memory and Smart-Loop Architecture
1 Features
- Flexible Haptic and Vibration Driver
- LRA (Linear Resonance Actuator)
- ERM (Eccentric Rotating Mass)
- I2C-Controlled Digital Playback Engine
- Waveform Sequencer and Trigger
- Real-Time Playback Mode through I2C
- Internal RAM for Customized Waveforms
- I2C Dual-Mode Drive (Open and Closed Loop)
- Smart-Loop Architecture (Patent Pending Control Algorithm)
- Automatic Overdrive and Braking
- Automatic Resonance Tracking and Reporting (LRA Only)
- Automatic Actuator Diagnostic
- Automatic Level Calibration
- Wide Support for Actuator Models
- Immersion TouchSense® 3000 Compatible
- Drive Compensation Over Battery Discharge
- Wide Voltage Operation (2 V to 5.2 V)
- Efficient Differential Switching Output Drive
- PWM Input with 0% to 100% Duty-Cycle Control Range
- Hardware Trigger Input
- Fast Startup Time
- 1.8-V Compatible, VDD-Tolerant Digital Interface