Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV2700 Industrial Piezo Driver With Integrated Boost Converter
1 Features
- 100-V Boost or 1-kV Flyback Configuration
- ±100-V Piezo Driver in Boost + Amplifier Configuration
- 4 GPIO-Adjustable Gains
- Differential or Single-Ended Output
- Low-Voltage Control
- AC and DC Output Control
- 0 to 1-kV Piezo Driver in Flyback Configuration
- Low-Voltage Control
- AC and DC Output Control
- Integrated Boost or Flyback Converter
- Adjustable Current-Limit
- Integrated Power FET and Diode
- Fast Startup Time of 1.5 ms
- Wide Supply-Voltage Range of 3.3 to 5.5 V
- 4-mm × 4-mm × 0.9-mm VQFN package
- 1.8-V Compatible Digital Pins
- Thermal Protection
2 Applications
- Piezo Positioning Actuators
- Piezo Sounder Driver
- Piezo Inkjet Printer
- Piezo Transducers
- Piezoelectric Micropumps