Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV2901 Single-Channel PWM-input Piezo Transducer Driver for Ultrasonic Cleaning with Wide Supply Voltage
1 Features
- Wide 12 V to 48 V supply voltage operation
- Supports up to 50 W peak
power
- High-Efficiency Power Stage with
90-mΩ Output MOSFETs
- Power-On Reset for Protection on
Power Up Without Any Power-Supply Sequencing
- Integrated Self-Protection
Circuits Including
- Undervoltage protection
- Over temperature protection
- Overload protection
- Short Circuit protection
- Available in 44-pin HTSSOP package (DDV)
2 Applications
- Thermal Imaging Camera
- Traffic Monitoring Camera
- Machine Vision Camera
- Wireless Security Camera
- Drone Vision