The DRV401-Q1 device is fully qualified for automotive applications and is suitable for motor control drive and battery monitoring systems.
When used with a magnetic sensor, the DRV401-Q1 monitors ac and dc currents to high accuracy.
Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.
The DRV401-Q1 device directly drives the compensation coil or connects to external power drivers. Therefore, the DRV401-Q1 combines with sensors to measure small to large currents.
To maintain the highest accuracy, the DRV401-Q1 demagnetizes (degausses) the sensor at power-up and on demand.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV401-Q1 | VQFN-20 | 5.00 mm × 5.00 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CCdiag | 13 | I | Control input for wire-break detection: high = enable |
DEMAG | 2 | I | Control input; See the Demagnetization section. |
ERROR | 1 | O | Error flag: open-drain output. See the Error Conditions section. |
GAIN | 3 | I | Control input for open-loop gain: low = normal, high = −8 dB |
GND1 | 17 | — | Ground connection |
GND2 | 9 | — | Ground connection. Connect to GND1. |
IAIN1 | 8 | I | Inverting input of differential amplifier |
IAIN2 | 7 | I | Noninverting input of differential amplifier |
ICOMP1 | 11 | O | Output 1 of compensation coil driver |
ICOMP2 | 10 | O | Output 2 of compensation coil driver |
IS1 | 18 | I/O | Probe connection 1 |
IS2 | 16 | I/O | Probe connection 2 |
OVER-RANGE | 14 | O | Open-drain output for overrange indication: low = overrange |
PWM | 19 | O | PWM output from probe circuit (inverted) |
PWM | 20 | O | PWM output from probe circuit |
REFOUT | 4 | O | Output for internal 2.5-V reference voltage |
REFIN | 5 | I | Input for zero reference to differential amplifier |
Thermal pad | — | — | Exposed thermal pad. Connect to GND1. |
VDD1 | 15 | — | Supply voltage |
VDD2 | 12 | — | Supply voltage. Connect to VDD1. |
VOUT | 6 | O | Output for differential amplifier |