AEC-Q100 qualified for automotive applications
Temperature grade 1: –40°C to +125°C, TA
RDS(ON): 700mΩ typical at 12V, 25 °C
Current: 470mA per output at 85 °C, with all channels ON
2 parallel inputs with mapping functionality
Fail-safe activation in Limp Home mode
Using nSLEEP and IN pins
Low-current sleep mode
< 2.7μA for TJ ≤ 85 °C using nSLEEP pin
16-bit SPI interface for control and diagnosis
Daisy Chain capability
Compatible with 8-bit SPI devices
Supports various protection features -
Integrated Reverse battery protection
Short circuit to ground and battery protection
Stable behavior at under voltage conditions
Over Current latch OFF
Overtemperature warning
Thermal shutdown latch OFF
Overvoltage protection
Loss of battery and loss of ground protection
Electrostatic discharge (ESD) protection
Supports several diagnostic features -
Diagnostic information via SPI register
Over Load detection in ON state
Open Load detection in OFF state
Input and Output Status Monitor