Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8305-Q1 Three-Phase Automotive Smart Gate Driver With Three Integrated Current Shunt Amplifiers and Voltage Regulator
1 Features
- AEC-Q100 qualified for automotive applications
- Ambient operating temperature ranges:
- Temperature grade 0 (E): –40°C to +150°C
- Temperature grade 1 (Q): –40°C to +125°C
- 4.4-V to 45-V operating voltage
- 1.25-A and 1-A Peak gate drive currents
- Smart gate drive architecture (IDRIVE & TDRIVE)
- Programmable high- and low-side slew-rate control
- Charge-pump gate driver for 100% duty cycle
- Three integrated current-shunt amplifiers
- Integrated 50-mA LDO (3.3-V and 5-V option)
- 3-PWM or 6-PWM input control up to 200 kHz
- Single PWM-mode commutation capability
- Serial Peripheral Interface (SPI) for device settings and fault reporting
- Thermally-enhanced 48-Pin HTQFP
- Protection features:
- Fault diagnostics and MCU watchdog
- Programmable dead-time control
- MOSFET shoot-through prevention
- MOSFET VDS overcurrent monitors
- Gate-driver fault detection
- Reverse battery-protection support
- Limp home-mode support
- Overtemperature warning and shutdown