Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8426 Stepper Driver With Integrated Current Sense, 1/256 Microstepping, STEP/DIR Interface and smart tune Technology
1 Features
- PWM microstepping stepper motor driver
- Simple STEP/DIR
interface
- Up to 1/256 microstepping
indexer
- Integrated current sense functionality
- No sense resistors
required
- ±5% full-scale current
accuracy
- Smart tune decay technology, fixed slow, and
mixed decay options
- 4.5 to 33-V Operating supply voltage range
- Low RDS(ON):
- 900 mΩ HS + LS at 24 V, 25°C
- High current capacity per bridge
- 2.5 A peak, 1.5 A
full-scale, 1.1 A rms
- Pin to pin compatible with -
- Configurable off-time PWM chopping
- 7-μs, 16-μs, 24-μs, or
32-μs.
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (2 μA)
- Spread spectrum clocking for low electromagnetic interference (EMI)
- Small package and footprint
- Protection features
- VM undervoltage lockout
(UVLO)
- Charge pump undervoltage
(CPUV)
- Overcurrent protection
(OCP)
- Thermal shutdown
(OTSD)
- Fault condition output
(nFAULT)