Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8428E/P Dual H-Bridge Motor Drivers With Integrated Current Sense and Smart Tune Technology
1 Features
- Dual H-bridge motor driver
- One bipolar stepper motor
- Dual bidirectional brushed-DC motors
- Four unidirectional brushed-DC motors
- Integrated current sense functionality
- No sense resistors required
- ±6% Full-scale current accuracy
- 4.2-V to 33-V
Operating supply voltage range
- Multiple control
interface options
- PHASE/ENABLE (PH/EN)
- PWM (IN/IN)
- Smart tune, and
mixed decay options
- 1500 mΩ HS + LS RDS(ON) at 24 V, 25°C
- Current Capacity: 1.7-A peak, 0.7-A rms
- Configurable
Off-Time PWM Chopping
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (2 µA)
- Spread spectrum clocking for low EMI
- Inrush current limiting in brushed-DC applications
- Small package and
footprint
- Protection features
- VM undervoltage lockout
(UVLO)
- Overcurrent protection
(OCP)
- Thermal shutdown (OTSD)