Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV8436 Stepper Driver With Integrated Current Sense, 1/256 Microstepping, STEP/DIR Interface and Smart Tune Technology
1 Features
- PWM microstepping stepper motor driver
- Simple STEP/DIR interface
- Up to 1/256 Microstepping indexer
- Integrated current sense functionality
- No sense resistors required
- ±7.5% Full-scale current accuracy
- Smart tune decay technology, Fixed slow, and mixed decay options
- 4.5 to 48-V Operating supply voltage range
- Low RDS(ON): 900 mΩ HS + LS at 24 V,
25°C
- High current capacity per bridge: 2.4 A peak, 1.5
A Full-Scale, 1.1 A rms
- Configurable off-time PWM chopping
- 7-μs, 16-μs, 24-μs, or 32-μs.
- Supports 1.8-V, 3.3-V, 5.0-V logic inputs
- Low-current sleep mode (2 μA)
- Small package and footprint
- Protection features
- VM undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal shutdown (OTSD)
- Fault condition output (nFAULT)