Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS160PR1601 16 Gbps 16 Lane Linear Redriver
1 Features
- 16-lane linear redriver supporting PCIe 4.0, and
UPI 2.0
- Supports data rates up to 16-Gbps
- P2P with Intel retimer common footprint
- 64 integrated AC coupling
capacitors on TX pins inside package saving board space
- CTLE boosts of 16 dB at 8 GHz
- Analog EyeScan to aid redriver
tuning, debug and remote monitoring
- Ultra-low latency of 130 ps
- Low additive random jitter of 100
fs for PRBS data
- Excellent RX/TX return loss of −13 dB at 8 GHz
- Single 3.3 V supply
- Low active power of 160
mW/channel
- I2C/SMBus or EEPROM
programming
- Automatic receiver detection for
PCIe use cases
- Seamless support for PCIe link
training
- Internal voltage regulator provides immunity to supply noise
- High speed production testing for reliable manufacturing
- Support for x4, x8, x16 bus width
- 8.90 mm × 22.80 mm BGA
package