Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS160PR410 Quad Channel PCI Express 4.0 Linear Redriver
1 Features
- Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0/4.0 up to 16 Gbps interfaces
- CTLE boosts up to 18 dB at 8 GHz helps to extend channel reach
- Automatic receiver detection for PCIe use cases
- Protocol agnostic linear redriver allows seamless support for PCIe link training
- Supports data rates up to 25 Gbps including Ultra Path Interconnect (UPI)
- Ultra-low latency of 70 ps (typical)
- Low additive random jitter of 60 fs (typical) with PRBS data
- Single 3.3 V supply
- Low active power of 124 mW/channel (typical) - no heat sink required
- Pin-strap, SMBus or EEPROM programming
- Support for x2, x4, x8, x16 PCIe bus width with one or multiple DS160PR410
- Industrial temperature range of –40ºC to 85ºC
- 4.0 mm × 6.0 mm, 40 pin WQFN package