Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS160PR412 PCIe® 4.0 16 Gbps 4-channel Linear Redriver with Integrated 1:2 Demux
1 Features
- Quad channel PCIe 4.0 linear redriver or repeater
with integrated 1:2
demux
- Protocol agnostic linear redriver compatible to
UPI, DisplayPort, SAS, SATA, XFI
- Single 3.3 V supply rail
- Low 120 mW /channel active power
- No heat sink required
- Provides equalization up to 17 dB at 8 GHz to
handle up to 42 dB of PCIe 4.0 channels
- Excellent differential return
loss of -13 dB input and -15 dB output
- Low additive random jitter of 70
fs with PRBS data
- Low latency of 80 ps
- Automatic receiver detection and seamless support
for PCIe link training
- Device configuration by pin control or SMBus /
I2C.
- Mux / Demux selection through
pin
- -40°C to 85°C industrial
temperature range
- 3.5 mm x 9 mm 42 Pin 0.5 mm pitch WQFN package