Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS160UP822UPI 2.0 16-Gbps 8-Channel Linear Redriver with Four 2x2 Crosspoint
1 Features
- Eight channel linear equalizer supporting UPI 2.0 up to 16
Gbps
- Protocol agnostic linear redriver supporting many high speed interface including
DisplayPort, SAS, SATA, XFI
- Provides four 2x2 Crosspoint mux
function
- CTLE boosts up to 18 dB at 8 GHz
- Ultra-low latency of 90 ps
- Low additive random jitter of 70 fs with PRBS
data
- Single 3.3 V supply
- Low active power of 107 mW/channel
- No heat sink required
- Pin-strap, SMBus/I2C or EEPROM programming
- Seamless support for link training
- Support for x4, x8, x16, x24 bus width with one or multiple DS160UP822
- Industrial temperature range of –40°C to 85°C
- 5.5 mm × 10 mm, 64-pin WQFN package