Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS80PCI402 2.5-Gbps / 5.0-Gbps / 8.0-Gbps 4-Lane PCI-Express Repeater With Equalization and De-Emphasis
1 Features
- Comprehensive family, proven system
interoperability
- DS80PCI102: x1 PCIe
Gen-1, Gen-2, and Gen-3
- DS80PCI402: x4 PCIe
Gen-1, Gen-2, and Gen-3
- DS80PCI800: x8/x16 PCIe
Gen-1, Gen-2, and Gen-3
- Automatic rate-detect and adaptation to
Gen-1, Gen-2, and Gen-3 speeds - Seamless support for Gen-3 transmit FIR
handshake
- Receiver EQ (up to 36 dB), transmit De-emphasis
(up to 12 dB)
- Adjustable transmit VOD: 0.8 to 1.3 Vp-p
(pin mode) - 0.2 UI of residual deterministic jitter at 8 Gbps
after 40 inches of FR4 or 10 m 30-awg PCIe cable
- Low power dissipation with ability to turn off
unused channels: 65 mW/channel
- Automatic receiver detect (hot-plug)
- Multiple configuration modes:
Pins/SMBus/Direct-EEPROM load
- Flow-thru pinout: 54-Pin WQFN
(10-mm × 5.5-mm, 0.5-mm pitch) - Single supply voltage: 2.5 or 3.3 V
(selectable)
- ±5 kV HBM ESD rating
- −40°C to 85°C operating temperature range