DS90UB949A-Q1 2K HDMI-to-FPD-Link III Bridge Serializer
1 Features
AEC-Q100 qualified for automotive applications:
Device temperature grade 2: –40°C to 105°C, TA
Supports TMDS clock frequencies up to 210 MHz for 3K (2880x1620) at 30Hz, QXGA (2048x1536), 2K (2880x1080), WUXGA (1920x1200), or 1080p60 with 24-bit color depth
Single and dual FPD-Link III outputs, supports STP or STQ or coax cables