Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DS90UB962-Q1 Quad 3-Gbps FPD-Link III Deserializer Hub With Single CSI-2 Output Port
1 Features
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature Range
- Quad 3-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously
- Supports 1-Megapixel Sensors With HD 720p/800p/960p/1MP Resolution at 30-Hz or 60-Hz Frame Rate
- Precise Multi-Camera Synchronization
- MIPI D-PHY Version 1.2 / CSI-2 Version
1.3 Compliant
- 1
× CSI-2 MIPI Output Port
- Supports 1, 2, 3, 4 Data
Lanes
- CSI-2 Data Rate Scalable
for 400 Mbps / 800 Mbps / 1.2 Gbps /
1.5 Gbps / 1.6 Gbps per Data Lane
- Functional Safety-Capable
- Ultra-Low Data and Control Path Latency
- Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
- Adaptive Receive Equalization
- Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
- Flexible GPIOs for Sensor Synchronization and Diagnostics
- Compatible With DS90UB935-Q1, DS90UB953-Q1, DS90UB913A-Q1, and DS90UB933-Q1 Serializers
- Internal Programmable Precision Frame Sync Generator
- Line Fault Detection and Advanced Diagnostics
2 Applications
- Automotive ADAS
- Rear View Cameras (RVC)
- Surround View Systems (SVS)
- Camera Monitoring Systems (CMS)
- Forward Vision Cameras (FC)
- Driver Monitoring Systems (DMS)
- Satellite RADAR, Time-of-Flight (ToF), LIDAR
Sensors Modules, and Sensor Fusion
- Security and Surveillance