Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90UH947-Q1 1080p OpenLDI to FPD-Link III serializer with HDCP
1 Features
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 2: –40°C to +105°C, TA
- Supports Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 Resolutions With 24-Bit Color Depth
- Single and Dual FPD-Link III Outputs
- Single Link: Up to 96-MHz Pixel Clock
- Dual Link: Up to 170-MHz Pixel Clock
- Single and Dual OpenLDI (LVDS) Receiver
- Configurable 18-Bit RGB or 24-Bit RGB
- Integrated HDCP v1.4 Cipher Engine with On-Chip Key Storage
- High-Speed Back Channel Supporting GPIO up to 2 Mbps
- Supports up to 15 Meters of Cable with Automatic Temperature and Aging Compensation
- I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
- SPI Pass-Through Interface
- Backward Compatible With DS90UH926Q-Q1 and DS90UH928Q-Q1 FPD-Link III Deserializers