Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DS90UH983-Q1
4K DisplayPort/eDP to FPD-Link
IV Bridge Serializer With
HDCP
1 Features
- DisplayPort receiver
- DP/eDP v1.4 compatible
- Supports data lane swap and polarity inversion
- HBR3/HBR2/HBR/RBR link bit
rates
- Main link: 1, 2, or 4 lanes
- Each lane up to 8.1Gbps
- AUX CH 1Mbps
- Hot plug detect (HPD)
- Multi-display (MST) and SST support
- Supports Symmetric and Asymmetric MST
- Daisy chaining and splitting
- SuperFrame unpacking capability
- Suitable for 4K at 60Hz video
resolution
- FPD-Link IV interface
- Supports
13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
- Coax/STP interconnect support
- Port splitting to enable Y-cable interfaces
- MST and SuperFrame based data splitting to
different FPD channels
- Ultra-low latency control channel
- Three fast-mode plus I2C up to 1MHz (up to 3.4MHz for local bus
access)
- High speed GPIOs
- Backwards compatibility
- IVI 94x and 92x product families
- Security and diagnostics
- Integrated HDCP v1.4
with on-chip keys for FPD-Link III
- Link diagnostics
- Voltage and temperature monitoring
- Line fault detection
- BIST and pattern generation
- CRC and error diagnostics
- ECC error correction for control bits
- Replica mode for redundancy
- Advanced link robustness and EMC control
- Spread Spectrum Clocking (SSC) input support
- Spread Spectrum Clocking Generation (SSCG)
- Data scrambling
- Low power operation
- 1.8V and 1.15V dual power
supply
- AEC-Q100 qualified for automotive applications
- AEC-Q grade-level 2, –40°C to 105°C
- 64 pin QFN wettable flanks 9mm × 9mm
- ISO 10605 and IEC 61000-4-2 ESD compliant