The EMB1412 MOSFET gate driver provides high peak gate drive current in 8-lead exposed-pad VSSOP package, with improved power dissipation required for high frequency operation. The compound output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 7-A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is provided to prevent damage to the MOSFET due to insufficient gate turn-on voltage. The EMB1412 provides both inverting and non-inverting inputs to satisfy requirements for inverting and non-inverting gate drive with a single device type.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
EMB1412 | HVSSOP (8) | 3.00 mm x 3.00 mm |
PIN | NAME | DESCRIPTION | APPLICATION INFORMATION |
---|---|---|---|
1 | IN_REF | Ground reference for control inputs | Connect to power ground (VEE) for standard positive only output voltage swing. Connect to system logic ground when VEE is connected to a negative gate drive supply. |
2 | INB | Inverting input pin | TTL compatible thresholds. Connect to IN_REF when not used. |
3 | VEE | Power ground for driver outputs | Connect to either power ground or a negative gate drive supply for positive or negative voltage swing. |
4 | IN | Non-inverting input pin | TTL compatible thresholds. Pull up to VCC when not used. |
5, 8 | N/C | Not internally connected | |
6 | VCC | Positive Supply voltage input | Locally decouple to VEE. The decoupling capacitor should be located close to the chip. |
7 | OUT | Gate drive output | Capable of sourcing 3 A and sinking 7 A. Voltage swing of this output is from VEE to VCC. |
- - - | Exposed Pad | Exposed Pad, underside of package | Internally bonded to the die substrate. Connect to VEE ground pin for low thermal impedance. |
MIN | MAX | UNIT | |
---|---|---|---|
VCC to VEE | −0.3 | 15 | V |
VCC to IN_REF | −0.3 | 15 | V |
IN/INB to IN_REF | −0.3 | 15 | V |
IN_REF to VEE | −0.3 | 5 | V |
Maximum junction temperature | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2 | kV |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating Junction Temperature | −40 | 125 | °C |
THERMAL METRIC(1) | EMB1412 | UNIT | |
---|---|---|---|
VSSOP (DGN) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 60(2) | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | 4.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
VCC | VCC Operating Range | VCC – IN_REF and VCC - VEE | 3.5 | 14 | V | |
UVLO | VCC Under-voltage Lockout (rising) | VCC – IN_REF | 2.4 | 3.0 | 3.5 | V |
VCCH | VCC Under-voltage Hysteresis | 230 | mV | |||
ICC | VCC Supply Current | 1.0 | 2.0 | mA | ||
CONTROL INPUTS | ||||||
VIH | Logic High | 2.3 | V | |||
VIL | Logic Low | 0.8 | V | |||
VthH | High Threshold | 1.3 | 1.75 | 2.3 | V | |
VthL | Low Threshold | 0.8 | 1.35 | 2.0 | V | |
HYS | Input Hysteresis | 400 | mV | |||
IIL | Input Current Low | IN = INB = 0 V | -1 | 0.1 | 1 | µA |
IIH | Input Current High | IN = INB = VCC | -1 | 0.1 | 1 | µA |
OUTPUT DRIVER | ||||||
ROH | Output Resistance High | IOUT = -10 mA(1) | 30 | 50 | Ω | |
ROL | Output Resistance Low | IOUT = 10 mA(1) | 1.4 | 2.5 | Ω | |
ISOURCE | Peak Source Current | OUT = VCC/2, 200 ns pulsed current | 3 | A | ||
ISINK | Peak Sink Current | OUT = VCC/2, 200 ns pulsed current | 7 | A | ||
SWITCHING CHARACTERISTICS | ||||||
td1 | Propagation Delay Time Low to High, IN/ INB rising ( IN to OUT) |
CLOAD = 2 nF | 25 | 40 | ns | |
td2 | Propagation Delay Time High to Low, IN / INB falling (IN to OUT) |
CLOAD = 2 nF | 25 | 40 | ns | |
tr | Rise time | CLOAD = 2 nF | 14 | ns | ||
tf | Fall time | CLOAD = 2 nF | 12 | ns | ||
LATCHUP PROTECTION | ||||||
AEC –Q100, METHOD 004 | TJ = 150°C | 500 | mA | |||
THERMAL RESISTANCE | ||||||
RθJA | Junction to Ambient, 0 LFPM Air Flow |
VSSOP Package | 60 | °C/W | ||
RθJC | Junction to Case | VSSOP Package | 4.7 | °C/W |