Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ESD1LIN24 24-V, 1-Channel ESD Protection Diode
1 Features
- IEC 61000-4-2 level 4 ESD protection:
- ±30-kV contact discharge
- ±30-kV air-gap discharge
Robust surge protection:
- 24-V working voltage
- Bidirectional ESD protection
- Low clamping voltage protects downstream components
- Temperature range: –55°C to +150°C
- I/O capacitance = 2.3 pF (typical)
- Offered in industry standard package: SOD-323 (DYF)
- Leaded packages used for automatic optical inspection (AOI)