Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD2CANxx36-Q1
Automotive 2-Channel, 36V ESD Protection Diode
for In-Vehicle
Networks
1 Features
- 36V working voltage
- IEC 61000-4-2 ESD protection:
- ±25kV contact and ±25kV air-gap discharge
(ESD2CAN36-Q1)
- ±18kV contact and ±18kV air-gap discharge
(ESD2CANFD36-Q1)
- ISO 10605 (330pF, 330 Ω) ESD protection:
- ±25kV contact and ±25kV air-gap discharge
(ESD2CAN36-Q1)
- ±18kV contact and ±18kV air-gap discharge
(ESD2CANFD36-Q1)
- IEC 61000-4-5 surge protection (8/20μs):
- 4.3A (ESD2CAN36-Q1)
- 3.1A
(ESD2CANFD36-Q1)
- Bidirectional ESD protection
- I/O capacitance = 2.8pF typical (ESD2CAN36-Q1)
- I/O capacitance = 2.6pF typical
(ESD2CANFD36-Q1) - Low clamping voltage protects downstream components
- AEC-Q101 qualified
- SOT-23 (DBZ) small, standard footprint
- Leaded packages to allow for automatic optical inspection (AOI)