The ESD562-Q1 is a bidirectional ESD protection diode for battery management systems and other automotive applications. The ESD562-Q1 is rated to dissipate ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±22kV Contact/Air-gap). The device can clamp 8/20μs surges with peak pulse currents up to 3A in accordance with the IEC 61000-4-5 standard.
This device features a 1.5pF (typical) IO capacitance enabling high-speed interface protection. The low clamping voltage in the positive and negative direction help protect systems against transient events. This protection is key in automotive systems that require a high level of robustness.
The ESD562-Q1 is available in a small leaded SOT-23 (DBZ) package.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IO | 1, 2 | I/O | Surge and ESD protected IO |
GND | 3 | GND | Ground. Connect to ground |