Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
HD3SS215 6.0 Gbps HDMI DisplayPort 2:1/1:2 Differential Switch
1 Features
- General purpose 2:1/1:2 differential switch
- Compatible with displayport electrical
standard
- Compatible with hdmi electrical standards
- 2:1 and 1:2 switching supporting data rates up to
6 Gbps
- Supports HPD switching
- Supports AUX and DDC switching
- Wide –3-dB differential bandwidth of 7 GHz
- Excellent dynamic characteristics (at 3 GHz)
- Crosstalk = –35 dB
- Isolation = –21 dB
- Insertion Loss = –1.6
dB
- Return Loss = –12 dB
- Max Bit-Bit Skew = 5
ps
- VDD operating range 3.3 V ±10%
- Commercial temperature range: 0°C to 70°C
(HD3SS215)
- Industrial temperature range: –40°C to 85°C
(HD3SS215I)
- Package options:
- 5 mm x 5 mm, 50-ball
ZXH
- 8 mm × 8 mm, 56-pin
RTQ
- Output enable (OE) pin disables switch to save
power
- Power consumption:
- Active < 9 mW
typical
- Standby < 30 µW
maximum (when OE = L)