Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
HD3SS3220 USB Type-C DRP Port Controller with SuperSpeed 2:1 MUX
1 Features
- USB Type-C Port Controller with Integrated 2:1 SuperSpeed Mux
- Compatible to USB Type-C™ Specifications
- Supports USB 3.1 G1 and G2 up to 10 Gbps
- Supports up to 15 W of Power Delivery with 3-A Current Advertisement and Detection
- Mode Configuration
- Host Only – DFP/Source
- Device Only – UFP/Sink
- Dual Role Port - DRP
- Channel Configuration (CC)
- Attach of USB Port Detection
- Cable Orientation Detection
- Role Detection
- Type-C Current Mode (Default, Mid, High)
- V(BUS) Detection and VCONN Support for Active Cables
- Audio and Debug Accessory Support
- Supports for Try.SRC and Try.SNK DRP Modes
- Configuration Control through GPIO and I2C
- Low Active and Standby Current Consumptions
- Industrial Temperature Range of –40 to 85°C