Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
HD3SS3412 4-Channel High-Performance Differential Switch
1 Features
- Compatible With Multiple Interface Standards Operating up to 12 Gbps Including PCI Express Gen III and USB 3.0
- Wide –3dB Differential BW of over 8 GHz
- Excellent Dynamic Characteristics (at 4 GHz)
- Crosstalk = –35 dB
- Off Isolation = –19 dB
- Insertion Loss = –1.5 dB
- Return Loss = –11 dB
- Bidirectional "MUX/De-MUX" Type Differential Switch
- VDD Operating Range 3.3 V ±10%
- Small 3.5-mm × 9.0-mm, 42-Pin WQFN Package
- Common Industry Standard Pinout
- Supports XAUI and SGMII