SNAS672A November 2015 – January 2016 HDC1080
PRODUCTION DATA.
The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HDC1080 | PWSON (6-pin) DMB | 3.00 mm x 3.00 mm |