Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA105 Precision Unity Gain Differential Amplifier
1 Features
- Unity-gain difference amplifier configuration
- High common-mode rejection
(CMRR): 72dB (minimum)
- Low gain error: 0.025%
(maximum)
- Low gain drift: 5ppm/°C (maximum)
- Low nonlinearity: 0.001%
(maximum)
- Bandwidth: 1MHz (typical)
- Low offset voltage: 500μV (maximum)
- Low offset voltage drift: 20μV/°C (maximum)