Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA1620 High-Fidelity Audio Operational Amplifier With Integrated Thin-Film Resistors and EMI Filters
1 Features
- High-Quality Thin-Film Resistors
Matched to 0.004% (Typical)
- Integrated EMI Filters
- Ultra-low Noise: 2.8 nV/√Hz at 1 kHz
- Ultra-low Total Harmonic Distortion + Noise:
–119 dB THD+N (142 mW/Ch Into 32 Ω/Ch)
- Wide Gain Bandwidth Product:
32 MHz (G = +1000)
- High Slew Rate: 10 V/μs
- High Capacitive-Load Drive Capability: > 600 pF
- High Open-Loop Gain: 136 dB (600-Ω Load)
- Low Quiescent Current: 2.6 mA per Channel
- Low-Power Shutdown Mode With Reduced Pop-and-Click Noise: 5 μA per Channel
- Short-Circuit Protection
- Wide Supply Range: ±2 V to ±18 V
- Available in Small 24-pin WQFN Package
2 Applications
- High-Fidelity (HiFi) Headphone Drivers
- Professional Audio Equipment
- Analog and Digital Mixing Consoles
- Audio Test and Measurement