Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA165x SoundPlus™ High Common-Mode Rejection Line Receivers
1 Features
- High Common-Mode Rejection:
91 dB (Typical)
- High Input Impedance: 1-MΩ Differential
- Ultra-Low Noise: –104.7 dBu, Unweighted
- Ultra-Low Total Harmonic Distortion + Noise:
–120 dB THD+N (22 dBu, 22-kHz Bandwidth)
- Wide Bandwidth: 2.7 MHz
- Low Quiescent Current: 6 mA (INA1651, Typical)
- Short-Circuit Protection
- Integrated EMI Filters
- Wide Supply Range: ±2.25 V to ±18 V
- Available in Small 14-Pin TSSOP Package