Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA240 –4-V to 80-V, Bidirectional, Ultra-Precise Current Sense Amplifier With Enhanced PWM Rejection
1 Features
- Enhanced PWM Rejection
- Excellent CMRR:
- 132-dB DC CMRR
- 93-dB AC CMRR at 50 kHz
- Wide Common-Mode Range: –4 V to 80 V
- Accuracy:
- Gain:
- Gain Error: 0.20% (Maximum)
- Gain Drift: 2.5 ppm/°C (Maximum)
- Offset:
- Offset Voltage: ±25 μV (Maximum)
- Offset Drift: 250 nV/°C (Maximum)
- Available Gains:
- INA240A1: 20 V/V
- INA240A2: 50 V/V
- INA240A3: 100 V/V
- INA240A4: 200 V/V
- Quiescent Current: 2.4 mA (Maximum)