Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA250 36-V, Bidirectional, Precision Current Sense Amplifier With Integrated Shunt
Resistor
1 Features
- Precision Integrated Shunt Resistor:
- Shunt Resistor: 2 mΩ
- Shunt Resistor Tolerance: 0.1% (Max)
- 15 A Continuous from –40°C to 85°C
- 0°C to 125°C Temperature Coefficient:
10 ppm/°C
- High Accuracy:
- Gain Error (Shunt and Amplifier): 0.3% (Max)
- Offset Current: 50 mA (Max, INA250A2)
- Four Available Gains:
- INA250A1: 200 mV/A
- INA250A2: 500 mV/A
- INA250A3: 800 mV/A
- INA250A4: 2 V/A
- Wide Common-Mode Range: –0.1 V to 36 V
- Specified Operating Temperature: –40°C to 125°C