Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA293 –4 V to 110 V, 1.3-MHz, Ultra-Precise Current Sense Amplifier
1 Features
- Wide common-mode voltage:
- Operational voltage: −4 V to +110 V
- Survival voltage: −20 V to +120 V
- Excellent CMRR:
- 160-dB DC-CMRR
- 85-dB AC-CMRR at 50 kHz
- Accuracy:
- Gain:
- Gain error: ±0.15% (maximum)
- Gain drift: ±10 ppm/ °C (maximum)
- Offset:
- Offset voltage: ±15 µV (typical)
- Offset drift: ±0.05 µV/ °C (typical)
- Available gains:
- INA293A1,
INA293B1 : 20
V/V
- INA293A2,
INA293B2 : 50
V/V
- INA293A3,
INA293B3 : 100
V/V
- INA293A4,
INA293B4 : 200
V/V
- INA293A5,
INA293B5 : 500
V/V
- High bandwidth: 1.3 MHz
- Slew rate: 2.5 V/µs
- Quiescent current: 1.5 mA