The INA296x is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA296x is not only designed for high voltage, bidirectional DC current measurements, but also for high-speed applications (such as transient detection and fast overcurrent protection) with a high signal bandwidth of 1.1MHz and fast settling time.
The INA296x operates from a single 2.7V to 20V supply, drawing 2.5mA of supply current. The INA296x is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.
The INA296x is specified over operating temperature range of −40°C to 125°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
INA296A
INA296B |
DDF (SOT-23, 8) | 2.9mm × 2.8mm |
DGK (VSSOP, 8) | 3mm × 4.9mm | |
D (SOIC, 8) | 4.9mm × 6mm |
DEVICE NAME | GAIN |
---|---|
INA296A1, INA296B1 | 10V/V |
INA296A2, INA296B2 | 20V/V |
INA296A3, INA296B3 | 50V/V |
INA296A4, INA296B4 | 100V/V |
INA296A5, INA296B5 | 200V/V |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | Ground | Ground. |
IN+ | 8 | Input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
IN– | 1 | Input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
NC | 4 | Ground | Reserved. Connect to ground. |
OUT | 5 | Output | Output voltage. |
REF1 | 7 | Input | Reference 1 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
REF2 | 3 | Input | Reference 2 voltage. Connect to voltage potential from 0V to VS; see Adjusting the Output With the Reference Pins for connection options. |
VS | 6 | Power | Power supply, 2.7V to 20V |