Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
INA500 Cost and Size Optimized,
Low Power, 1.7V to 5.5V
Difference
Amplifier with >1MΩ Input Impedance
1 Features
- Optimized for small-size,
low-power, and low-cost
- >1MΩ Ultra-high input impedance
- Three gain options (G = 1, 0.50, and 0.25)
- Good precision for 8-bit to
12-bit systems
- CMRR: 87dB (typical)
- Gain error: ±0.01%
(typical)
- Offset voltage: ±0.70mV
(typical)
- Space saving 0.8mm2
X2SON package
- Bandwidth: 125kHz (typical)
- Drives 200pF with <20% overshoot
(typical)
- Low quiescent current: 13.5µA (typical)
- Supply range: 1.7V (±0.85V) to 5.5V (±2.75V)
- Specified temperature range: –40°C to 125°C