Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA592 High-Precision, Wide-Bandwidth e-trim™ Difference Amplifier
1 Features
- G = 1/2 amplifier
- G = 2 amplifier
- Low offset voltage: 40 μV (maximum)
- Low offset voltage drift: ±2 μV/°C (maximum)
- Low noise: 18 nV/√Hz at 1
kHz
- Low gain error: ±0.03% (maximum)
- High common-mode rejection: 88 dB (minimum)
- Wide bandwidth: 2 MHz GBW
- Low quiescent current: 1.1 mA per amplifier
- High slew rate: 18 V/μs
- High capacitive load drive capability: 500 pF
- Wide supply range:
- Single supply: 4.5 V to 36 V
- Dual supply: ±2.25 V to ±18 V
- Specified temperature range:
–40°C to +125°C - Packages: 8-Pin MSOP and SOIC, 10-pin VSON