Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA901-SP Radiation Hardened, –15-V to 65-V Common Mode, Unidirectional Current-Shunt Monitor
1 Features
- 5962-1821001
- Radiation Hardness Assured (RHA)
50 krad(Si) at Low Dose Rate
- Single Event Latch-up (SEL)
Immune to 75 MeV-cm2/mg at 125 °C
- Qualified Over the Military
Temperature Range (–55 °C to 125 °C)
- High-Performance 8-Pin
Ceramic Flat Pack Package (HKX)
- Wide Common-Mode Range: –15 V to 65 V
- CMRR: 120 dB
- Accuracy:
- ±0.5-mV Offset
- ±0.2% Gain Error
- 2.5-μV/°C Offset Drift
- 50-ppm/°C Gain Drift
- Bandwidth: Up to 130 kHz
- Gain: 20 V/V
- Quiescent Current: 700 μA
- Power Supply: 2.7 V to 16 V
- Provision for Filtering
2 Applications
- Power Supervision
- Overcurrent and Undercurrent Detection
- Satellites Telemetry
- Space Signal Conditioning
- Motor Control Loops