Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO1042 Isolated CAN Transceiver With 70-V Bus Fault Protection and Flexible Data Rate
1 Features
- Meets the ISO 11898-2:2016 physical layer standard
- Supports classic CAN up to 1 Mbps and FD (Flexible Data Rate) up to 5 Mbps
- Low loop delay: 152 ns
- Protection features
- DC bus fault protection voltage: ±70 V
- HBM ESD tolerance on bus pins: ±16 kV
- Driver Dominant Time Out (TXD DTO)
- Undervoltage protection on VCC1 and VCC2
- Common-Mode Voltage Range: ±30 V
- Ideal passive, high impedance bus terminals when unpowered
- High CMTI: 100 kV/µs
- VCC1 voltage range: 1.71 V to 5.5 V
- Supports 1.8-V, 2.5-V, 3.3-V and 5.0-V logic interface to the CAN controller
- VCC2 Voltage Range: 4.5 V to 5.5 V
- Robust Electromagnetic Compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- Low emissions
- Ambient Temperature Range: –40°C to +125°C
- 16-SOIC and 8-SOIC package options
- Automotive version available: ISO1042-Q1
- Safety-related certifications:
- 7071-VPK VIOTM and 1500-VPK VIORM (Reinforced and Basic Options) per DIN VDE V 0884-11:2017-01
- 5000-VRMS Isolation for 1 Minute per UL 1577
- IEC 60950-1, IEC 60601-1 and EN 61010-1 certifications
- CQC, TUV and CSA certifications