Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO1500 3-kVRMS Basic Isolated RS-485/RS-422 Transceiver in Ultra-Small Package
1 Features
- Meets or exceeds requirements of TIA/EIA-485-A
- Half-duplex transceiver
- Low-EMI 1-Mbps data rate
- Bus I/O protection
- 1.71-V to 5.5-V Logic-side supply (VCC1), 4.5-V to 5.5-V Bus-side supply (VCC2)
- 1/8 Unit load: up to 256 nodes on bus
- Failsafe receiver for bus open, short, and idle
- 100-kV/µs (typical) High common-mode transient immunity
- Extended temperature range from –40°C to +125°C
- Glitch-free power-up and power-down for hot plug-in
- Ultra-small SSOP (DBQ-16) package
- Safety-related certifications:
- 4242-VPK VIOTM and 566-VPK VIORM per DIN VDE V 0884-11:2017-01
- 3000-VRMS Isolation for 1 minute per UL 1577
- IEC 60950-1, IEC 62368-1 and IEC 61010-1 certifications
- CQC, TUV, and CSA certifications