Refer to the PDF data sheet for device specific package drawings
The ISO3080 and ISO3086 devices are isolated full-duplex differential line drivers and receivers while the ISO3082 and ISO3088 devices are isolated half-duplex differential line transceivers for TIA/EIA 485/422 applications.
These devices are ideal for long transmission lines because the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 2500 VRMS of isolation for 60 s per UL 1577 between the bus-line transceiver and the logic-level interface.
Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver or nearby sensitive circuitry if they are of sufficient magnitude and duration. These isolated devices can significantly increase protection and reduce the risk of damage to expensive control circuits.
The ISO3080, ISO3082, ISO3086, and ISO3088 device are qualified for use from –40°C to +85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO3080 | SOIC (16) | 10.30 mm × 7.50 mm |
ISO3082 | ||
ISO3086 | ||
ISO3088 |
Changes from Revision I (April 2017) to Revision J (August 2023)
Changes from Revision H (December 2015) to Revision I (April 2017)
Changes from Revision G (July 2015) to Revision H (Devember 2015)
Changes from Revision F (May 2015) to Revision G (July 2015)
Changes from Revision E (September 2011) to Revision F (May 2015)
Changes from Revision D (January 2011) to Revision E (September 2011)
Changes from Revision C (October 2009) to Revision D (January 2011)
Changes from Revision A (June 2008) to Revision B (December 2008)
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | ISO3080, ISO3086 |
ISO3082, ISO3088 |
||
A | 14 | — | I | Receiver noninverting input on the bus-side |
— | 12 | I/O | Transceiver noninverting Input or output (I/O) on the bus-side | |
B | 13 | — | I | Receiver inverting Input on the bus-side |
— | 13 | I/O | Transceiver inverting input or output (I/O) on the bus-side | |
D | 6 | 6 | I | Driver input |
DE | 5 | 5 | I | Enables (when high) or disables (when low or open) driver output of ISO308x |
GND1 | 2 | 2 | — | Ground connection for VCC1 |
7 | 7 | |||
8 | 8 | |||
GND2 | 9 | 9 | — | Ground connection for VCC2 |
10 | 10 | |||
15 | 15 | |||
NC | — | 11 | — | No connect |
14 | ||||
R | 3 | 3 | O | Receiver output |
RE | 4 | 4 | I | Disables (when high or open) or enables (when low) receiver output of ISO308x |
VCC1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 16 | 16 | — | Power supply, VCC2 |
Y | 11 | — | O | Driver noninverting output |
Z | 12 | — | O | Driver inverting output |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC(2) | Supply voltage, VCC1, VCC2 | -0.3 | 6 | V |
VO | Voltage at any bus I/O terminal | -9 | 14 | V |
VIT | Voltage input, transient pulse, A, B, Y, and Z (through 100Ω, see Figure 21) | -50 | 50 | V |
VI | Voltage input at any D, DE or RE terminal | -0.5 | 6 | V |
IO | Receiver output current | -10 | 10 | mA |
TJ | Junction temperature | 150 | ℃ | |
TSTG | Storage temperature | -65 | 150 | ℃ |