Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO652x-Q1 General Purpose Dual-Channel Automotive Functional Isolators
1 Features
- Dual channel, CMOS output functional isolators
- 50Mbps data rate
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to +125°C ambient
operating temperature range
- Robust SiO2 isolation barrier with ±150kV/μs typical CMTI
- Functional Isolation (8-D):
- 450VRMS, 637VDC working voltage
- 707VRMS, 1000VDC transient voltage (60s)
- Wide supply range: 1.71V to 1.89V and 2.25V to 5.5V
- 1.71V to 5.5V level translation
- Default output High (ISO652x-Q1) and Low (ISO652xF-Q1) Options
- 1.8mA per channel typical at 1Mbps at 3.3V
- Low propagation delay: 11ns typical at 3.3V
- Robust electromagnetic compatibility (EMC)
- System-Level ESD, EFT, and surge immunity
- Ultra-low emissions
- Narrow-SOIC (8-D) package options