Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISO6760L Six-Channel Reinforced Digital Isolators with Integrated Interlock and Robust EMC
1 Features
- ISO6760 with integrated Interlock function
- Designed to support opposite polarity of adjacent
channels
- Three sets of paired interlock channels
- Robust isolation barrier:
- High lifetime at 1500 VRMS working voltage
- Up to 5000 VRMS isolation rating
- Up to 10 kV surge capability
- ±130 kV/μs typical CMTI
- Wide supply range: 1.71 V to 1.89 V and 2.25 V to 5.5 V
- Channel output non-inverting (ISO6760L)
and inverting (ISO6760LN) options
- 50 Mbps data rate
- 1.71 V to 5.5 V level translation
- Wide temperature range: –40°C to 125°C
- 1.4 mA per channel typical at 1 Mbps
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- Low emissions
- Wide-SOIC (DW-16) Package
- Safety-Related Certifications:
- DIN EN IEC 60747-17 (VDE
0884-17)
- UL 1577 component
recognition program
- IEC 62368-1, IEC 61010-1,
IEC 60601-1 and GB 4943.1 certifications