Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO7710 High Speed, Robust EMC Reinforced Single-Channel Digital Isolator
1 Features
- 100Mbps data rate
- Robust isolation barrier:
- >30-year projected lifetime at 1500VRMS working voltage
- Up to 5000VRMS isolation rating
- Up to 12.8kV surge capability
- ±100kV/μs typical CMTI
- Wide supply range: 2.25V to 5.5V
- 2.25V to 5.5V Level translation
- Default output high (ISO7710) and
low (ISO7710F) options
- Wide temperature range: –55°C to 125°C
- Low power consumption, typical 1.7mA at
1Mbps - Low propagation delay: 11ns Typical
(5V Supplies) - Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Low emissions
- Wide-SOIC (DW-16) and narrow-SOIC (D-8) package options
- Automotive version available: ISO7710-Q1
- Safety-related Certifications
- VDE reinforced insulation
per DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component
recognition program
- IEC 62368-1, IEC 61010-1,
IEC 60601-1 and GB 4943.1 certifications